The bq34110 and bq34210-Q1 Battery Gas Gauges for Rarely Discharged Applications
00:14:04
|
23 SEP 2018
The bq34110 battery gas gauge can be used with single-cell as well as multi-cell battery packs, supporting pack voltages up to 60V+ directly, and even higher using voltage scaling. The bq34210-Q1 battery gas gauge is AEC-Q100 qualified and is targeted at packs up to 4.5V.
Resources
This video is part of a series
-
Battery management deep dive on-demand technical training
video-playlist (73 videos)