Description
Recent regulations promote high power supply efficiency over wide load ranges, and they impose limits for the maximum AC power during idle and no-load conditions. This work describes a power system architecture proposed to meet these new efficiency goals. The features of this architecture include operation in multiple modes where each mode enhances the efficiency within its power range. A fly back converter is high-lighted as a solution for low to medium power applications, a topology that can be controlled in burst, frequency fold back, discontinuous conduction, and quasi-resonant modes, that are shown to enhance efficiency from no-load to full-load, respectively. In addition to the design steps, this topic also includes test techniques and performance verification.
PRESENTER
Michael Madigan – Michael is a Principal Application Engineer with professional experience encompassing over 18 years in power electronics and motion control for industrial, aerospace, and consumer products. He holds B.S., M.S., and Ph.D. degrees in electrical engineering from the University of Colorado, and his research interests include power processing topologies, modeling, and control.
Objective
Key Learning
Course Modules 1. Module 01
|