Automated parking using 77-GHz antenna-on-package radar sensor
00:02:06
|
04 JAN 2022
Our 77GHz antenna-on-package technology enables faster time to market with the antenna already designed for short range applications. Use the AWR1843AOP mmWave radar sensor for parking in the automotive space and benefit with:
- 360-degree coverage around the vehicle
- Improved range detection compared to other sensor technologies
- Resilient detection in various environmental conditions