4.8 Automotive in-cabin sensing with 60-GHz antenna-on-package radar
Description
November 11, 2020
The 60-GHz antenna-on-package radar sensor, AWR6843AOP, shrinks the sensor size up to 75% and eliminates RF-antenna design challenges.
AWR6843AOP brings intelligent sensing to automotive in-cabin areas including:
- Child presence
- Vital sign monitoring
- Occupant detection
Additional information
This course is also a part of the following series
Date: May 7, 2021