electronica 2018

Email

6.4 Cloud-enabled 10kW GaN grid link for tomorrow’s factories

Description

November 12, 2018
This leading-edge solution demonstrates a high-frequency bidirectional multilevel converter between a three-phase AC grid (400V-480V) and a DC bus (650V-800V) using TI’s LMG3410R050 600V GaN power stage and C2000™ dual-core Delfino™ real-time controller. With 99% peak efficiency and less than 1% THD, this solution delivers 10kW of power with cloud controlled capability for in grid-connected applications such as PV inverters, offline PFC, HEV/EV onboard chargers and high-voltage battery storage systems.

PDFs for download

Additional information

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki