Concerto F28M3x Microcontroller Training - Part 6a: Inter-Processor Communication
00:11:12
|
01 NOV 2014
PC Hardware Features With two cores on a single device it is important that they are able to easily communicate with each other. In this session you will learn about the inter-processor communications, or IPC. Topics include: Silicon features Basic IPC library Internal UART Connection Refer to the SYS/BIOS section for information on IPC support using BIOS.