Connect: BLE wearable patch demo
00:09:02
|
19 FEB 2019
In this demo, Brandon will show how to use our new high-precision digital temperature sensor, TMP117, in a SimpleLink™ Bluetooth-enabled skin temperature patch.
The TMP117 provides a 16-bit temperature result with:
- Resolution of 0.0078°C
- Accuracy of up to ±0.1°C across the temperature range of -20°C to 50°C with no calibration
Resources
This video is part of a series
-
Connect
video-playlist (88 videos)