Delfino™ premium performance MCUs
The C2000™ Delfino™ MCUs are a line of high-performance solutions that provide more processing capabilities, memory, and peripherals to lower system cost while delivering more efficient control capabilities. These high-performance, floating-point Delfino microcontrollers include an on-chip, high-precision analog-to-digital converter, along with an external low-cost signal conditioning circuit supporting:
- a high-speed C28x core up to 300MHz with native floating-point support
- high-resolution PWM outputs with duty cycle, period, and phase timing resolutions as precise as 55 ps
- the highest speed C2000™ ADC at up to 12.5 MSPS, 80ns
- optional Trigonometric Math Unit (TMU) supporting 1 to 3 cycle SIN, COS, ARCTAN instructions
Additional information
View the Delfino F2837x Multi-Day Workshop
View the Delfino F2833x One-Day Workshop