Design considerations for EMI, EMC immunity and isolation requirements in industrial drives
This training outlines the system requirements for EMC immunity, EMI and isolation when designing a variable speed drive. A brief overview is given on the corresponding IEC standards with the test requirements and pass criterion. Subsystem hardware design examples are shown leveraging TI reference designs for an interface to absolute digital encoders and dual port Gigabit Ethernet to pass EMC immunity and EMI, and a 3-phase inverter with reinforced isolated IGBT gate drivers to meet isolation and common mode transient immunity. For each, the system test requirements will be translated to corresponding IC datasheet parameters. Tips and tricks throughout the presentation help to select the optimum ICs.
What you’ll learn:
• Overview on IEC standard requirements and pass criterion for variable speed drives.
• How semiconductor/component level standards enable systems to pass system IEC standards.
• Design industrial IEC compliant hardware.
• See how TI reference designs are done to pass IEC standards.
Table of contents
- 1. Why EMI/EMC and isolation standards for Industrial Drives
- 2. EMC immunity standards and test methods
- 3. EMC immunity standards and test methods: EMC compliant interface (RS485) to absolute position encoders TI reference design system example
- 4. EMI Emissions
- 5. Isolation requirements in industrial drives
Additional information
View all Motor Drive & Control system reference designs
Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard, Anant S. Kamath, Texas Instruments 2015, Literature #slyy080
High-voltage reinforced isolation: Definitions and test methodologies, Anant S Kamath, Kannan Soundarapandian, Texas Instruments, Literature #slyy063
Understanding electromagnetic compliance tests in digital isolators, Sarangan Valavan, Texas Instruments, Literature #slyy064
Universal Digital Interface to Absolute Position Encoders Reference Design (TIDA-00179)
1. Why EMI/EMC and isolation standards for Industrial Drives
| # | Title | Duration | ||
|---|---|---|---|---|
| 1.1 |
Why EMI/EMC and isolation standards for Motor Drives
Watch this to understand the different EMI/EMC standards from the system level.
|
05:13 | Watch this to understand the different EMI/EMC standards from the system level. |
2. EMC immunity standards and test methods
| # | Title | Duration | ||
|---|---|---|---|---|
| 2.1 |
EMC immunity standards and test methods for industrial motor drives
Meeting EMC immunity requirements yields to a more robust motor drive system with better performance and less down-time in harsh industrial environments....
|
07:15 | Meeting EMC immunity requirements yields to a more robust motor drive system with better performance and less down-time in harsh industrial environments.... |
3. EMC immunity standards and test methods: EMC compliant interface (RS485) to absolute position encoders TI reference design system example
| # | Title | Duration | ||
|---|---|---|---|---|
| 3.1 |
EMC compliant interface (RS485) to absolute position encoders TI reference design system example
In part three, you will study a system example of an EMC compliant interface (RS485) to the absolute position encoders TI reference design.
|
05:18 | In part three, you will study a system example of an EMC compliant interface (RS485) to the absolute position encoders TI reference design. |
4. EMI Emissions
| # | Title | Duration | ||
|---|---|---|---|---|
| 4.1 |
How to meet EMI emissions in industrial motor drives
Watch to learn more about the IEC 618000-3 standard for variable speed drives, CISPR 11 / EN55011 Class A emission requirements, and test methods; along...
|
05:38 | Watch to learn more about the IEC 618000-3 standard for variable speed drives, CISPR 11 / EN55011 Class A emission requirements, and test methods; along... |
5. Isolation requirements in industrial drives
| # | Title | Duration | ||
|---|---|---|---|---|
| 5.1 |
How to meet EMI/EMC isolation requirements in industrial motor drives
Watch to learn more about the IEC61800-5-1 system isolation standards versus relevant component standards.
|
09:03 | Watch to learn more about the IEC61800-5-1 system isolation standards versus relevant component standards. |