1.5 Designing with the C2000 F2807x and F2837x Microcontroller Family
Description
This presentation is a general overview of designing with the C2000 F2807x/F2837x device family. The presentation will cover the device features that are different from the previous C2000 device families. Additionally, code snippets are used to reinforce how the device is programmed.
The materials are based on the lessons learned during the development of the F2837xD multi-day workshop. Some knowledge about the device architecture and the peripheral register header files is needed for this presentation.