Email

Detect sitting and standing: mmWave people counting from above

Description

January 9, 2019
This demo uses IWR6843 to count and track people in a ceiling mounted orientation. The ceiling mounting enables more flexibility for installation, as well as the detection of a person's height. This height information is used to determine if a person is sitting, standing, or laying down.  The demo shows how mmWave can connect to existing building infrastructure using Power over Ethernet (POE). The POE is enabled through a daughter board using MSP432E as an SPI-Ethernet gateway.

Additional information

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki