EMC compliant interface (RS485) to absolute position encoders TI reference design system example
Description
Meeting EMC immunity requirements yields to a more robust motor drive system with better performance and less down-time in harsh industrial environments. In part two of the training, you learned more about the IEC 61800-3 relevant standard and test methods for variable speed motor drives. In part three, you will study a system example of an EMC compliant interface (RS485) to the absolute position encoders TI reference design.