Flexible power options for LPSTK-CC1352R: Soldering coin cell battery holder
Description
The LaunchPad™ SensorTag Kit (LPSTK-CC1352R) offers several power options. The LPSTK can be powered with two AAA batteries. Alternatively, the LPSTK can be powered by a CR2032 coin cell battery. The LPSTK has a footprint for a coin cell holder that can be soldered in place. Mike Pridgen from the LaunchPad applications team walks through the needed changes to enable this option. Lastly, the LPSTK can also be externally powered through the 10-pin SWD JTAG connect from a separate LaunchPad kit.