Getting Started with TI-RTOS: Chapter 4—drivers & interrupts
Description
October 6, 2019
In this video, Eric Wilbur and Scott Specker of Embedded Advantage describe the objectives, agenda, and lab goals for Chapter 4 of the Getting Started with TI-RTOS workshop.
Chapter 4 covers these topics and answers these questions:
Reading Input Pins
- How do I write code to read (poll) GPIO input from a push-button on the Launchpad?
- How do I write code to configure GPIO to be input or output, set high or low and use pull-up resistors?
Lab 4A – Reading GPIO input pin
Interrupts
- How do you write code to respond to a GPIO interrupt?
- How do interrupts fit into the overall Embedded System Topology?
- What is an interrupt and how do they work?
- What is an event-driven system?
Lab 4B – GPIO interrupt
Timer Interrupts
- How do you write code to respond to a timer interrupt using TI Drivers?
- How are driver callback functions used in interrupt handlers?
Lab 4C – Timer interrupt