High current 4-channel radiation hardened buck converter demo
Description
July 8, 2021
The TPS7H4001-SP 3–7 VIN, 18 A, radiation hardened QML Class-V DC-DC buck converter offers best-in-class power density for high current point-of-load space applications. Watch this demo video to learn more about the TPS7H4001-SP and see the EVM in action with parallel operation of four devices.