1.8 How Bluetooth 5 is breaking barriers in connected applications
Description
Bluetooth 5 is the latest Bluetooth low energy standard and is opening the door for innovation in many connected applications. This innovative technology delivers three new capabilities compared to the previous standard including four times the range, two times the speed and increased broadcast capacity.
This on-demand training will share the newest features of the of SimpleLink™ Bluetooth 5 wireless MCUs, application examples, & benefits of using multiple standards for maximum flexibility.