Improve grid power quality and reduce harmonics with Vienna rectifier-based, three-phase PFC
Description
November 28, 2018
Key Benefits:
•Greater than 98% peak efficiency
•Less than 2% total harmonic distortion (THD) at full load and low line
•Up to 2.4 KW design with three phase 400 Vac VL-L input
Key Applications:
•Charging piles and on board chargers
•Industrial AC-DC
•Merchant telecom rectifier