Email

AMIC110 Multiprotocol Industrial Interface for Closed-loop Delfino Control Systems Training Series

 Advanced closed-loop control systems for factory, process, and power automation markets require powerful MCU solutions that can interface to variety of industrial communications protocols. As new features and capabilities are added, these protocols may evolve several times during the lifetime of an industrial product. As a result, system providers can benefit from solutions that flexibly support multiple communications protocols and in-service updates without updating hardware.


AMIC110 was developed to provide a single low-cost, high-utility industrial communications solution supporting multiple communications protocols with software. When combined with the tools and capabilities of the Delfino MCU architecture, the system solution provides a family of end-to-end products, tools, and reference designs for communications and real-time control.

 

1. Closed-loop Delfino Control Systems: Multiple Industrial Protocol Support using the AMIC110 Sitara Processor

This training provides an overview of factory automation systems that would benefit from the AMIC110 Multiprotocol Industrial Interface and describes the capabilities and advantages of this solution.  It presents the AMIC110 architecture and the interfaces to the Delfino MCU. It also provides an overview of TIDA-00299, which is the TI Design that demonstrates multiprotocol industrial communications using the AMIC110 ICE Board in combination with the C2000 Delfino LaunchPad.       

# Title Duration
1.1 Closed-loop Delfino Control Systems: Product solutions supported by the AMIC110 system architecture
Overview of factory automation systems that would benefit from the AMIC110 Multiprotocol Industrial Interface
07:36
1.2 Closed-loop Delfino Control Systems: Implementation of AMIC110 Multiprotocol Industrial Communications Solutions
This training presents the AMIC110 architecture and shows how it interfaces with the Delfino MCU. It also provides an overview of TIDA-00299.
13:45
1.3 Closed-loop Delfino Control Systems: Industrial software and multiprotocol support
This training provides an overview of industrial software and multi-protocol support on closed-loop Delfino control systems supported by the AMIC110.
09:36
Login required
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki