C2000™ MCUs - Motor control

Email

6.6 InstaSPIN-FOC LaunchPad and BoosterPack - BOOSTXL-DRV8301 BoosterPack

Description

March 13, 2015

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NextFET™ power MOSFET. The module has 3x low side current sense amps. It also has a 1.5A buck converter, is fully protected with short circuit, thermal, and shoot-through protection, and is easily configured via SPI. Learn about sensorless brushless control techniques and drive stage design with this boosterpack. This kit was designed to work with any LaunchPad XL.

Additional information

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki