4.1 Introduction to high-power DC/DC conversion design: Comparing PSFB and FB-LLC Part 1
Description
The “conventional wisdom” is that the Phase Shifted Full Bridge (PSFB) topology is the best choice for high power DC/DC converter applications. However, the “conventional wisdom” has been challenged by the users who are choosing the Full Bridge LLC (FB-LLC) topology for applications where we would normally suggest the PSFB topology. The speaker provides a clear comparison between the two topologies and tries to indicate which is best in a given application.
Part 1: The speaker introduces the high power battery chargers, including typical high power DC/DC system, battery, CI/CV operation… etc.