1.4 Jacinto 7 processors in automotive Gateway applications
Description
January 2, 2020
DRA82x, Jacinto™ processors seamlessly integrate the compute capabilities for the car of tomorrow, including modern vehicle compute gateway architectures. The DRA829V processor is the first in the industry to incorporate a PCIe switch on-chip in addition to integrating an eight-port gigabit TSN-enabled Ethernet switch for faster high-performance computing functions and communications throughout the car. Additionally, multiple application processors and purpose-built hardware accelerators provide the processing capabilities required in modern vehicles. Finally, DRA82x processors enable ASIL-D safety-critical and non-safety-critical operations on the same chip, allowing OEMs and Tier-1 suppliers to support mixed-criticality applications.