Single-chip smart water meter with dual-band RF and InfraRed port

メール

4.1 Bidirectional InfraRed PHY communication with a single IR LED

説明

2017年 4月 27日

Using a single IR LED, a resistor and the internal 1.27 V reference, controlled by optimized software inside the Sensor Controller engine, both transmitter and receiver functions for IrDA PHY @ 9600 bps are implemented in the TIDA-01212 reference design. This approach can be used with the TI CC13xx or CC26xx  SimpleLink™ Wireless MCUs or any MSP43x MCUs to reduce cost by replacing legacy optical IrDA PHY modules with two separate LEDs, which are used in virtually all (sub-)metering applications.

追加情報

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki