The bq34110 and bq34210-Q1 Battery Gas Gauges for Rarely Discharged Applications
説明
2018年 9月 24日
The bq34110 battery gas gauge can be used with single-cell as well as multi-cell battery packs, supporting pack voltages up to 60V+ directly, and even higher using voltage scaling. The bq34210-Q1 battery gas gauge is AEC-Q100 qualified and is targeted at packs up to 4.5V.
追加情報
このコースは、次のシリーズに属します
Date: 7月29日2019年
Date: 10月8日2018年