In-cabin sensing: Child detection in 3 rows using a 60GHz radar sensor
説明
2021年 9月 15日
The 60-GHz antenna-on-package radar sensor, AWR6843AOP, shrinks the sensor size up to 75% and eliminates RF-antenna design challenges.
The AWR6843AOP brings intelligent sensing to automotive in-cabin areas including:
- Child presence detection to meet EURONCAP requirements (2 row or 3 row)
- Occupant detection for seat belt reminders with high accuracy