メール

MSP430 Capacitive Touch MCUs featuring CapTIvate™ Technology Training Series

MSP430 MCUs featuring CapTIvate technology are the most noise-immune capacitive touch MCUs, and first to feature an IEC61000-4-6 certified solution. These MCUs feature the most configurable combination of buttons, wheels, sliders and proximity sensing interfaces, as well as support for metal touch, glove-proof and moisture-tolerant designs, all at the world's lowest power.

This training series details the key features of MSP430 MCUs featuring CapTIvate technology, enabling you to get started on your next great capacitive touch design and get to market more quickly.

1. Capacitive Touch Basics with MSP430 MCUs featuring CapTIvate Technology

This section of the video series provides an introduction to capacitive touch using MSP430 MCUs with CapTIvate technology as well as how to get started with CapTIvate Design Center and CapTIvate development tools.
# タイトル 所要時間:
1.1 Touch the Revolution with MSP MCUs featuring CapTIvate™ technology
MSP MCUs with CapTIvate technology offer support for metal touch, the industry's highest resolution sliders and 3D gestures with the world's lowest po...
01:05
1.2 MSP CapTIvate™ MCU Development Kit
This video highlights the key features of the MSP CapTIvate MCU Development Kit, a powerful way to get started designing with MSP capacitive touch MCUs...
03:43
1.3 Tune Capacitive Sensors in 5 Minutes or Less with MSP MCUs featuring CapTIvate™ technology
This video demonstrates how to tune capacitive sensors in five minutes or less, using the MSP CapTIvate Design Center GUI, a drag-and-drop software tool...
07:11
1.4 Low-power features of MSP MCUs featuring CapTIvate™ technology
This video highlights the low-power features of MSP capacitive touch MCUs with CapTIvate technology, the lowest-power capacitive touch M
04:30
1.5 Designing Capacitive Button, Slider and Wheel Interfaces on MSP MCUs featuring CapTIvate™ technology
This video demonstrates the various configurations of button, slider and wheel interfaces enabled by MSP capacitive touch MCUs with CapTIvate technology...
01:54
1.6 Designing for proximity sensing and 3D gestures on MSP MCUs featuring CapTIvate™ technology
This video highlights the proximity sensing and 3D gesture capabilities enabled by MSP capacitive touch MCUs with CapTIvate technology and the MSP CapTIvate...
02:05
1.7 Moisture Rejection in Capacitive Touch Designs with MSP MCUs featuring CapTIvate™ technology
This video highlights the moisture rejection capabilities of MSP capacitive touch MCUs featuring CapTIvate technology and the MSP CapTIvate MCU Development...
01:42
1.8 Noise Immunity in Capacitive Touch Designs with MSP MCUs featuring CapTIvate™ technology
This video details the noise immunity features of MSP capacitive touch MCUs featuring CapTIvate technology and the MSP CapTIvate MCU Development Kit.
05:32
Login required

2. Fundamental PCB Layout and Design Guidelines of MSP430 MCUs with CapTIvate Technology

This training covers the fundamental design techniques required to implement a successful capacitive sensing hardware design. This series will explore a number of design topics, including:  Basic layout guidelines overlays, back lighting; Dealing with moisture; Self capacitance sensors; Mutual capacitance sensors; and Proximity sensors.

# タイトル 所要時間:
2.1 MSP CapTIvate PCB Design Guidelines for Moisture Tolerance and Spill Detection
This short video covers PCB design guidelines for applications that operate in the presence of moisture.
06:15
2.2 MSP CapTIvate PCB Design Guidelines for Mutual Capacitive Sensors
This short video covers PCB design guidelines for mutual (projected) capacitive button, sider and wheel sensors.
06:16
2.3 MSP CapTIvate PCB Design Guidelines for Proximity Sensors
This short video introduces PCB design guidelines for proximity sensors.
03:03
2.4 MSP CapTIvate PCB Design Guidelines for Self Capacitive Sensors
This short video covers fundamental PCB design guidelines for self capacitive button, sider and wheel sensors.
05:13
Login required

3. Introduction to EMC Challenges and Design with CapTIvate MCUs

This video series provides a reference on designing capacitive touch capabilities to withstand EMC challenges commonly found in human machine interface applications.
# タイトル 所要時間:
3.1 What are Common EMC Challenges with Capacitive Touch Designs?
This video is about electromagnetic compatibility (EMC) challenges that can arise when designing capacitive touch interfaces
11:40
3.2 What are the Noise Immunity Features of CapTIvate MCUs?
This is an introduction to the noise immunity features built-in to the CapTIvate touch sensing peripheral. 
06:13
3.3 How do I Design Capacitive Touch Interfaces with EMC in Mind?
This is an introduction to the hardware, peripheral, and signal processing steps that need to be applied to achieve good EMC with CapTIvate MCUs
11:54
Login required

4. Application Demos of Capacitive Touch Featuring MSP430 MCUs with CapTIvate Technology

Capacitive sensing enables buttons, sliders, wheels and proximity features to be added to a wide-range of applications including building and home access panels and security systems, appliances, personal electronics and more. Watch the videos in this series to get an idea of the capabilities CapTIvate technology can bring to your next application.
# タイトル 所要時間:
4.1 Capacitive touch access panel with CapTIvate technology and MSP432 MCUs
A demonstration of how to interface an MSP430 microcontroller (MCU) with CapTIvate technology to a SimpleLink MSP432 host MCU.
01:56
4.2 Access Control Panel featuring Bluetooth® low energy & Capacitive Touch
Demonstration of Bluetooth low energy and capacitive touch enabled keypads, access panels and smart eLocks using the SimpleLink™ MSP432™ SDK.
01:33
Login required

5. BOOSTXL-CAPKEYPAD Capacitive Touch BoosterPack Module Introduction and Demos

This series provides an overview of the BOOSTXL-CAPKEYPAD capacitive touch BoosterPack plug-in module. The BoosterPack features the MSP430FR2522 MCU and allows developers to evaluate capacitive touch capabilities for their next design. The videos provide an overview of the BoosterPack and the out-of-box demos using the CapTIvate Programmer board and the MSP430FR6989 and MSP430F5529 LaunchPad development kits.
# タイトル 所要時間:
5.1 Capacitive Touch BoosterPack Module Board Tour
Learn about the features and functions of the capacitive touch BoosterPack module – the BOOSTXL-CAPKEYPAD
01:43
5.2 Demo of the Capacitive Touch BoosterPack with the CapTIvate Programmer Board
Watch how to use the capacitive touch BoosterPack module with the CapTIvate programmer board with this out-of-box demo.
02:42
5.3 Demo of the Capacitive Touch BoosterPack with LaunchPad Development Kits
See how easy it is to add capacitive touch to the TI MCU LaunchPad ecosystem using the BOOSTXL-CAPKEYPAD capacitive sensing BoosterPack module
02:44
Login required
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki