3.12 Connect: BLE wearable patch demo
説明
2019年 2月 19日
In this demo, Brandon will show how to use our new high-precision digital temperature sensor, TMP117, in a SimpleLink™ Bluetooth-enabled skin temperature patch.
The TMP117 provides a 16-bit temperature result with:
- Resolution of 0.0078°C
- Accuracy of up to ±0.1°C across the temperature range of -20°C to 50°C with no calibration