Design considerations for EMI, EMC immunity and isolation requirements in industrial drives
This training outlines the system requirements for EMC immunity, EMI and isolation when designing a variable-speed drive. A brief overview is given on the corresponding IEC standards with the test requirements and pass criterion. Subsystem hardware design examples are shown leveraging TI reference designs for an interface to absolute digital encoders and dual port Gigabit Ethernet to pass EMC immunity and EMI, and a 3-phase inverter with reinforced isolated IGBT gate drivers to meet isolation and common mode transient immunity. For each, the system test requirements will be translated to corresponding IC datasheet parameters. Tips and tricks throughout the presentation help to select the optimum ICs.
What you’ll learn:
• Overview on IEC standard requirements and pass criterion for variable speed drives.
• How semiconductor/component level standards enable systems to pass system IEC standards.
• Design industrial IEC compliant hardware.
• See how TI reference designs are done to pass IEC standards.
追加情報
View all Motor Drive & Control system reference designs
Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard, Anant S. Kamath, Texas Instruments 2015, Literature #slyy080
High-voltage reinforced isolation: Definitions and test methodologies, Anant S Kamath, Kannan Soundarapandian, Texas Instruments, Literature #slyy063
Understanding electromagnetic compliance tests in digital isolators, Sarangan Valavan, Texas Instruments, Literature #slyy064
Universal Digital Interface to Absolute Position Encoders Reference Design (TIDA-00179)