High accuracy AC analog input module for voltage and current measurement using high resolution precision ADC for protection relay

メール

TIDA-00834:  high accuracy analog front end using 16-bit SAR ADC with ±10V measurement range

説明

2017年 4月 15日

Fifth part of the session will focus on providing detailed information on TIDA-00834 TI design. The initial slides cover Design Overview, Features, Key Components, test Setup, market differentiators, Block Diagram with links to relevant TI Designs, EVM and TI product used in this design. Circuit representation and detailed description for ADC interface, Voltage and Current measurement and Power supply are provided. Graphs for Voltage and Current measurement accuracy are shown; along with collaterals and TI design links that can be referred by customers during design.

追加情報

このコースは、次のシリーズに属します

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki