mmWave radar sensors

メール

4.4 Intelligent fall detection using TI mmWave radar sensors

説明

2021年 4月 9日

Actively sense when a fall has occurred and take action such as sending out an alert in response. Our 60GHz antenna-on-package radar sensor (IWR6843AOP) is ideal for fall detection applications since it’s able to:

  • Detect falls in large, indoor environments
  • Can distinguish between a person sitting and falling
  • Utilizes a point cloud vs a person’s identifiable features which allows the sensor to be used in areas where privacy is vital such as bathrooms and bedrooms

The IWR6843AOP sensor’s smaller size allows a wide range of options for sensor placement and eliminates the need for RF-design expertise.

追加情報

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki