C2000™ MCUs - Motor control

メール

9.1 How to launch your next motor control design using embedded coder and C2000™  microcontroller

説明

2016年 4月 13日

TI’s C2000™ MCUs have been focused on easing motor control design for over 20 years. From the older C24x DSP engine to the latest C28x floating-point DSP, C2000 MCUs provide a range of processing performance from 60 MHz to dual-core 200 MHz CPUs as well as analog and control peripherals necessary for premiere control systems. Along with the unique hardware solutions, C2000 MCUs also include the InstaSPIN-FOC™ and InstaSPIN-Motion™ software solutions, which ease three-phase motor design.

MathWorks provides software that enables modeling, simulation, and code generation of control systems using Simulink® and Embedded Coder®. Embedded Coder support for TI’s C2000 family of microcontrollers includes automated build and execution, processor-optimized code including DMC and IQMath libraries, and the ability to perform processor-in-the-loop (PIL) tests with execution profiling.

PDFs for download

追加情報

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki