メール

Flat-clamp TVS and power switches based reference designs for protection against transient and overload in grid applications : Part III | Protection Implementation

説明

2019年 4月 4日

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high-side or low-side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24-, 12-, or 5-V input used in multiple grid applications against overvoltage, overload and transients (1.2/50 µs, 42-Ω) using bi-/uni-directional flat-clamp surge protection devices, ESD devices, eFuse or a load switch. The design monitors temperature, humidity, magnetic fields and power supplies for diagnostics.

追加情報

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki