Project alerts and create custom lighting designs with dynamic ground projection from TI DLP® Auto
説明
Incorporate lighting and communication customization all around the car, including visual cues to communicate with the driver and deliver vehicle status.
Designers can use the same module to communicate alerts and project customization features, such as light carpet patterns that can be projected from the side mirror or rocker panels.
DLP Auto chipsets for dynamic ground projection enable real time pattern switching to enhance the customization experience and an Ethernet to SPI electronics adapter board to enable faster programming, multi module synchronization and central module control.
Enable an expanded field of view by synchronizing multiple modules to enhance user-controlled customization.