Reduce size of on-board magnetics and move to higher voltage solar arrays
説明
2018年 11月 28日
This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC/AC grid-tie inverter stage. Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching loss ensures higher DC bus voltages of up to 1000V and lower switching losses with a peak efficiency of 99 percent. This design is configurable to work as a two-level or three-level inverter.