メール

Unbox and Quickly Configure TI’s TPSM84205 Power Module EVM

説明

2017年 11月 7日
The TPSM84205 is an integrated-inductor DC/DC power module in a 3-pin TO-220 footprint utilized by the popular 7805 linear regulator. In this brief training you will learn how to set up the TPSM84205 device evaluation module right out of the box to achieve significantly higher efficiency than the 7805 linear regulator. TPSM84205 (fixed 5V output) is part of a pin- and footprint-compatible family of devices that also includes TPSM84203 (3.3V) and TPSM84212 (12V). 

追加情報

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki