1.5 Vibration Condition Monitoring with SimpleLink MSP432P4 precision ADC MCU
説明
2018年 3月 30日
A non-invasive and non-disruptive method to monitor and assess motor health and includes both the analog front end (AFE) as well as the embedded application. The embedded application software configures the internal analog-to-digital converter (ADC) to sample the data as well as perform frequency analysis of the data. Additionally, the SimpleLink™ Software Development Kit (SDK) is used in this embedded application to enable both wired and wireless connectivity (Bluetooth® low energy).