Automotive obstacle detection - 77GHz antenna-on-package radar sensor
설명
2021년 4월 1일
Introducing the new small form-factor radar sensor for ultra-short-range automotive applications enabling detection in 3D space with higher resolution compared to other sensing technologies.
Our 77GHz antenna-on-package technology enables sensing applications with small space constraint requirements. The AWR1843AOP mmWave radar sensor is ideal for obstacle detection in the automotive space while also providing the following benefits:
- Smallest form-factor single-chip FMCW radar
- Greater flexibility with sensor placement (integration into a door handle)
- Low power and less than 4cm range resolution