The bq34110 and bq34210-Q1 Battery Gas Gauges for Rarely Discharged Applications
설명
2018년 9월 24일
The bq34110 battery gas gauge can be used with single-cell as well as multi-cell battery packs, supporting pack voltages up to 60V+ directly, and even higher using voltage scaling. The bq34210-Q1 battery gas gauge is AEC-Q100 qualified and is targeted at packs up to 4.5V.
추가 정보
This course is also a part of the following series
Date: 7월 29일, 2019년
Date: 10월 8일, 2018년