Discussing the AWR1843AOP TI mmWave automotive radar sensor
설명
2021년 10월 5일
The discussion video covers questions on TI’s AWR1843AOP automotive mmWave radar sensor for short range applications. The AWR1843AOP sensor showcases TI’s latest innovative technology which integrates a transmitter, receiver, digital signal processor and antenna on one package. The AWR1843AOP is a frequency modulated continuous wave (FMCW) radar sensor that operates at 77GHz (76 GHz to 81 GHz) with three transmit antennas and four receive antennas.