mmWave radar sensors

이메일

4.1 Gesture detection for automotive in-cabin applications

설명

2021년 6월 1일

The new 60GHz antenna-on-package radar sensor, AWR6843AOP, is ideal for in-cabin gesture detection due to the privacy it offers (sensor utilizes point cloud data instead of facial information that camera-based solutions currently use) and provides the following benefits:

  • Flexible in-cabin placement due to radar’s ability to sense through various materials and its small form factor
  • Multi-modal (ex. can perform child presence detection while car is off and gesture control while car is running)
  • Robust sensing unaffected by lighting or temperature conditions 

Applications using this type of gesture control include changing radio stations, answering phone calls, opening windows, and more.

추가 정보

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki