1.3 How Bluetooth 5 is breaking barriers in connected applications
설명
2018년 5월 10일
Bluetooth 5 is the latest Bluetooth low energy standard and is opening the door for innovation in many connected applications. This innovative technology delivers three new capabilities compared to the previous standard including four times the range, twice the speed and increased broadcast capacity. This on-demand training will share the newest features of the of SimpleLink™ Bluetooth 5 wireless MCUs, application examples, and benefits of using multiple standards for maximum flexibility.