Designing for high-efficiency power and motor drive applications

이메일

Reference designs for high-efficiency power and motor control applications

설명

2016년 12월 8일

Low voltage, high-speed drives and/or low inductance brushless DC motors require higher inverter switching frequencies in the range of 40 kHz to 100 kHz to minimize losses and torque ripple in the motor.  During this session, learn how the reference design achieves this performance by using a 3-phase inverter with three 80V/10A half-bridge GaN power modules and precision in-line shunt-based phase current sensing for accurate control of precision drives.

PDFs for download

추가 정보

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki