Rethink range with the WiLink 8 mesh networking solution
설명
2016년 6월 1일
The WiLink™ 8 mesh solution is based on the 802.11s Wi-Fi mesh topology enabling coverage extension without the need for additional equipment or wiring- a supe