힌트: 여러 단어는 쉼표로 구분

예: 12/01/2021

예: 12/01/2021

힌트: 여러 단어는 쉼표로 구분

예: 12/01/2021

예: 12/01/2021

정렬 기준:

24 결과
What a logic part is based on its part name. What a part name means

Anatomy of a logic part number

날짜:
2018년 8월 22일

기간::
01:27
Logic part numbers use a formulaic naming system to denote the device's functionality and features. This video reviews the components to a logic part's name.

Application specific logic

This series offers insight into a set of Logic use cases relevant to a particular group of systems and equipment.
logic bipolar inputs

Bipolar logic input operation

날짜:
2021년 10월 13일

기간::
03:43
Learn about the structure and operation of bipolar inputs for logic devices.
Clamp diodes for logic

Clamp diodes and CMOS logic devices

날짜:
2021년 10월 13일

기간::
02:55
Learn about clamp diodes and how they affect operation of CMOS logic devices.
Standard CMOS inputs

CMOS logic standard inputs

날짜:
2021년 10월 13일

기간::
04:22
Learn about the operation of the input structure for standard CMOS devices.

Common applications of buffers and inverters

Learn how to overcome common challenges by utilizing logic devices to aid in optimizing system design.
Momentary switch basic schematic and bouncing waveform.

Debounce a Switch

날짜:
2018년 9월 26일

기간::
01:42
How to debounce a switch using logic.

Dual active bridge DC:DC power stage for a level 3 (fast) EV charging station (pile)

날짜:
2019년 6월 27일

기간::
01:04:25
Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations.
Slow or noisy inputs can cause erroneous outputs.

Eliminate Slow or Noisy Input Signals

날짜:
2018년 3월 28일

기간::
02:02
How to eliminate slow or noisy input signals.
Example signal enable circuits.

Enable or Disable a Digital Signal

날짜:
2017년 11월 16일

기간::
02:19
How to use logic to enable or disable a signal.
Examples of systems that might need a power on reset signal.

Generate a Reset Signal at System Power On

날짜:
2018년 6월 29일

기간::
01:13
How to generate a power on reset signal.
Some signals need to be held while the system controller is off.

Hold a Signal During Controller Reset

날짜:
2018년 3월 28일

기간::
01:56
How to use logic to hold a signal line high or low while the system controller is powered off or held in reset.

Industry's Smallest QFN Package

날짜:
2016년 9월 22일

기간::
04:31
Expanding the Standard Logic Products ecosystem, TI is introducing the first X1QFN package. This is the smallest QFN package available in the industry today.
Schematic representation of the internal structure for a typical open-drain buffer.

Level-shift Using Open-Drain Outputs

날짜:
2018년 9월 26일

기간::
01:40
How to use open-drain logic devices to translate digital signals between different voltage nodes.

Logic and voltage translation

A list of all videos on training.ti.com related to logic and voltage translators that are not produced under the The Logic Minute.
Logic ESD

Logic electrostatic discharge (ESD) protection

날짜:
2021년 10월 13일

기간::
02:53
Learn the basics of electrostatic discharge (ESD) protection for logic devices.

Other logic

Learn more about logic and voltage translation.

Overviews of devices and EVMs

A collection of videos reviewing specific logic and voltage translation parts or EVMs, including their key features and specifications.
Schmitt-trigger CMOS inputs

Schmitt-trigger CMOS inputs

날짜:
2021년 10월 13일

기간::
04:49
Learn about the benefits and operation of the Schmitt-trigger CMOS input architecture.

Solving Voltage Translation Solutions With One Power Rail

날짜:
2015년 4월 13일

기간::
04:24
This video discusses applications needing voltage translation solutions with one power rail, providing examples of how to solve challenges within the design.
24 결과
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki