2.1 Using Isolated Gate Drivers for IGBT, Mosfets and SiC applications
설명
2016년 10월 4일
Join our on-demand training to learn the basics and types of isolation along with a comparative analysis of isolation technique. This is followed by the discussion on the basics of a gate driver, different types and requirements based on the type of power switch followed by the evolution of the isolated driver. Finally, two applications, one using MOSFETs and the other using IGBT and SiC in the future are discussed to illustrate the value and functionality of the isolated gate drivers.