4.5 Launch your first Bluetooth 5 design with TI
Description
Ready to get started with Bluetooth 5? This training details the new Bluetooth 5 high speed mode and long range mode. Watch as Bluetooth 5 doubles the speed of Bluetooth 4.2 by allowing data transfers up to 2Mbps. Bluetooth 5 is revolutionary as the long range coded physical layers (PHYs) extend the reach of Bluetooth low energy from personal area networks to whole-house coverage. Leverage two CC2640R2F LaunchPad™ development kits to test out the achievable range of Bluetooth 5.