Long-distance connectivity: 10BASE-T1L single-pair Ethernet PHY demo
Description
November 2, 2020
The DP83TD510E 10BASE-T1L single-pair Ethernet PHY makes long-distance 10-Mbps Ethernet networking a reality by enabling cable reach up to 2 km. It eliminates the need for additional network gateways between controller and field nodes since the network can use a single Ethernet-based communication network through single-pair Ethernet. This device is also designed for use in intrinsically safe Ethernet advanced physical layer systems and offers ultra-low power consumption of 45 mW. |