MSP432™ MCUs Software in ROM debugging using IAR Embedded Workbench for ARM®
Description
The MSP432P4xx MCU family includes a complete peripheral driver library (DriverLib) that is fully integrated into the 32Kbytes ROM memory. Developers can leverage the ROM DriverLib for multiple benefits including access to highly robust and tested APIs, single-cycle ROM execution speed at lower power consumption, and freeing up memory space for additional application code. Automatic MSP432 Software in ROM debugging is included within Code IAR Embedded Workbench for ARM 7.40.5 or newer version.