New Product Update: Low-voltage DC/DC buck converters
Description
January 13, 2021
Learn about TI's core supply and Point-of-Load buck switching regulators with low input voltage (<7V).
In this webinar, we will cover:
- FPGA/Processor Core Supply with Dynamic Voltage Scaling
- Point-of-Load in easy-to-use, leaded SOT583 package
- Forced-PWM options with low output voltage ripple
- Modules with integrated inductor: Small, Easy and Cost-Effective