Gate Driver Select Considerations and Key Specs
Description
For design of gate drive, it is important to understand the basic governing functions of gate drive circuit and associated key parameter to be considered in design. Other novel gate driver specs include the following items, negative input/output voltage handling capability, which discusses the ground noise bouncing during the non-ideal layout introduced parasitics. Propagation delay is a important spec for high switching frequency application where faster response time is needed, for example the timing sequencing between primary side drive and secondary side SR driver. Delay matching normally discussing the two channel gate driver used in parallel driving multiple paralleled switches. Better delay matching help improve the driver robustness and reliability when used in parallel. Wide VDD voltage is discussing about the driving IGBTs and SiC-MOSFETs which requires over 30V absolute voltage rating. As well as the temperature range which allow higher power dissipation with higher operating ambient temperature.