Digital temperature sensor replacement of RTD sensors with TMP116
The TMP116 digital precision temperature sensor for the -55 to +125ºC range achieves higher accuracy than the Class AA PT sensor with a 1-point calibration. A small PCB including TI's TPD1E10B06 or TPD1E04U04 protection devices can be sealed into a RTD metal tube and meet the EN 61000-4-2 and -4-4 levels of ESD protection. The 64-bit internal EEPROM inside TMP116 stores user defined calibration data into the digital temperature sensor, simplifying integration with application MCUs, such as MSP430FR6047, FR6989 or CC13xx/26xx wireless MCU families.